4100h USER.INT*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 4100h | 0 | Unsigned8 | - | - | Read only | No | All |
| USER.INT1 | 4100h | 1 | Signed16 | - | - | Read/Write | No | All |
| USER.INT2 | 4100h | 2 | Signed16 | - | - | Read/Write | No | All |
| USER.INT3 | 4100h | 3 | Signed16 | - | - | Read/Write | No | All |
| USER.INT4 | 4100h | 4 | Signed16 | - | - | Read/Write | No | All |
| USER.INT5 | 4100h | 5 | Signed16 | - | - | Read/Write | No | All |
| USER.INT6 | 4100h | 6 | Signed16 | - | - | Read/Write | No | All |
| USER.INT7 | 4100h | 7 | Signed16 | - | - | Read/Write | No | All |
| USER.INT8 | 4100h | 8 | Signed16 | - | - | Read/Write | No | All |
| USER.INT9 | 4100h | 9 | Signed16 | - | - | Read/Write | No | All |
| USER.INT10 | 4100h | 10 | Signed16 | - | - | Read/Write | No | All |





